Microscope Isolation Platform, Olympus MX51 Without Stage

  • Minimum Platform Load
    42 lb
  • Load Capacity
    98 lb
  • Horizontal Isolation, Resonance
    6.3 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.8 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    MX51
  • Weight
    14 lb