Microscope Isolation Platform, Olympus MX61, 4 Bearing Option

  • Minimum Platform Load
    70 lb
  • Load Capacity
    135 lb
  • Horizontal Isolation, Resonance
    6.3 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.8 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    MX61
  • Weight
    23 lb