Microscope Isolation Platform, Olympus IX71 or IX81 Inverted, 45-65 lb.

  • Minimum Platform Load
    45 lb
  • Load Capacity
    65 lb
  • Horizontal Isolation, Resonance
    6.3 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.8 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    IX71 or IX81
  • Weight
    13 lb