Microscope Isolation Platform, Olympus BX41 or BX51, 60-85 lb. Payload

  • Minimum Platform Load
    60 lb
  • Load Capacity
    85 lb
  • Horizontal Isolation, Resonance
    6.3 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.8 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    BX41 or BX51
  • Weight
    10 lb
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C