Microscope Isolation Platform, Olympus BX41 or BX51, 40-50 lb. Payload

Specifications

  • Minimum Platform Load
    40 lb
  • Load Capacity
    50 lb
  • Horizontal Isolation, Resonance
    6.3 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.8 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    BX41 or BX51
  • Weight
    10 lb