Microscope Isolation Platform, Nikon LV100D, LV150, or LV150A

  • Minimum Platform Load
    22 lb
  • Load Capacity
    44 lb
  • Horizontal Isolation, Resonance
    6.2 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.7 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    LV100D, LV150, or LV150A
  • Weight
    12 lb