Microscope Isolation Platform, Nikon ECLIPSE 50i or 55i

  • Minimum Platform Load
    20 lb
  • Load Capacity
    42 lb
  • Horizontal Isolation, Resonance
    6.2 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.7 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    ECLIPSE 50i or 55i
  • Weight
    14 lb