Microscope Isolation Platform, Nikon ECLIPSE 80i or 90i, 20-30 lb.

  • Minimum Platform Load
    20 lb
  • Load Capacity
    30 lb
  • Horizontal Isolation, Resonance
    6.2 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.7 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    ECLIPSE 80i or 90i
  • Weight
    14 lb