Microscope Isolation Platform, Nikon TE2000S, TE2000U, TE2000E

  • Minimum Platform Load
    80lb
  • Load Capacity
    140 lb
  • Horizontal Isolation, Resonance
    6.2 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.7 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    TE2000
  • Weight
    18 lb