Microscope Isolation Platform, Nikon ECLIPSE E400 or E600

  • Minimum Platform Load
    38 lb
  • Load Capacity
    80 lb
  • Horizontal Isolation, Resonance
    6.2 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.7 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    ECLIPSE E400 or E600
  • Weight
    12 lb
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C