Microscope Isolation Platform, Nikon Diaphot 200 or 300

  • Minimum Platform Load
    31 lb
  • Load Capacity
    73 lb
  • Horizontal Isolation, Resonance
    6.2 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.7 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    Diaphot 200 or 300
  • Weight
    19 lb