Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Isolation Baseplate, Rectangular, 12 x 18 inch, VIBe Series

Specifications

  • Length
    18 in.
  • Width
    12 in.
  • Thickness
    0.38 in.
  • Weight
    10.5 kg  
undefined
undefined