New Mirror Mount, Suprema, Threaded Rear Load, 1.0 in., (3) 100-TPI Locking Allen-Key Actuators

  • Mechanism
    Kinematic
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    3
  • Actuator Drive
    Hex Key
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    100 TPI
  • Adjustments
    z, θx, θy
  • Sensitivity
    4.3 arc sec
  • Angular Range
    ±5°
  • Actuator Orientation
    Right-handed
  • Optic Loading
    Rear
  • Material
    Stainless Steel
  • Drive Type
    Allen-Key, locking
  • Optical Axis Height
    25.4 mm
  • Optic Thickness
    1.0 - 6.0 mm
  • Special Features
    Threaded Aperture
  • Weight
    151 g