About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Specialty Tap, 1/4-100 Thread


Specialty Tap, 1/4-100 Thread
Model: ST-Q100
In Stock
Product Series Overview
Fine Thread Adjustment Screw ComponentsThe ST-Q100 Specialty Tap is made to cut right handed, class 3, 1/4-100 threads for the SW-10Q series of 1/4-100 Fine Adjustment Screws. This tap has 2 straight flutes and plug chamfer. It has a square shank measuring 0.191 in. (4.85 mm) across and has a full length of 2.5 in. (63.6 mm). The ST-CHUCK can be used as a tap handle and guide.
Specifications
- TypeTap
- Adjustment Screw Thread1/4-100
- MaterialTool Steel
- Pack Quantity1
- TypeTap
- Adjustment Screw Thread1/4-100
- MaterialTool Steel
- Pack Quantity1
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | ST-CHUCKTap Guide, For Use with ST-Q100 or ST-E100 Taps | UNIVERSAL | 3 Weeks |


