Skip to Main Content
Skip to Footer
Products
Opto-Mechanics
Lab Supplies
Opto-mechanics Hardware
Stainless Steel Set Screws
SS20S25
2-56 Setscrew, 1/4 in. Long, Qty 50
2-56 Setscrew, 1/4 in. Long, Qty 50
Model:
SS20S25
Contact Us
Request a Quote
Compare
Add to List
Product Series Overview
Stainless Steel Set Screws
2-56 Set Screw, 1/4 in. Long, Qty 50
Specifications
Technical Specs
Type
Cup-Point Setscrew
Thread Type
2-56
Length
1/4 in.
Material
Stainless Steel
Quantity
50
Type
Cup-Point Setscrew
Thread Type
2-56
Length
1/4 in.
Material
Stainless Steel
Quantity
50
Resources & Downloads
2D Product Drawings
Imperial Refill Packs.pdf
(424.4 kB, PDF)