About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale. It was discontinued on Jun 13, 2019The recommended replacement product is SPE.
Optical Mounting Post, 3.0 in., 0.5 in. Dia. Composite, 8/32 & 1/4-20




Optical Mounting Post, 3.0 in., 0.5 in. Dia. Composite, 8/32 & 1/4-20
Model: SPV-3
Clearance
Save 50% on Limited Stock Clearance Products!
Learn More
Save 50% on Limited Stock Clearance Products!
Learn More
The SPV-3 ValuMax® SPV 0.5 inch diameter post has a 8-32 tapped hole in one end and a 1/4-20 tapped hole in the other end. The 3 inch length post is supplied with a 8-32 double-ended set screw, so the set screw can be easily removed regardless of which end protrudes. ValuMax series posts can also be used with VPH and VPT series post holders. ValuMax® Series Posts and Post Holders are precision molded from a composite material with thermal and electrical insulating properties as well as an exceptional degree of thermal stability, dimensional stability, and chemical resistance. ValuMax posts and post holders are ideal for cost sensitive or non-critical mounting applications.
Specifications
- TypeOptical Post
- Diameter12.7 mm
- Height76.2 mm
- Thread Type8-32 and 1/4-20
- MaterialMolded Composite
- Pack Quantity1
- TypeOptical Post
- Diameter12.7 mm
- Height76.2 mm
- Thread Type8-32 and 1/4-20
- MaterialMolded Composite
- Pack Quantity1
Resources & Downloads
Other
SPV-3 RoHS Certificate(278.2 kB, PDF)
