About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale. It was discontinued on May 20, 2025The recommended replacement product is VPH-1.
Optical Post Holder 10 Pack, Slim, 1 in. Height, 0.5 in. Posts, 1/4-20 CLR


Optical Post Holder 10 Pack, Slim, 1 in. Height, 0.5 in. Posts, 1/4-20 CLR
Model: SPH-1-PK
Clearance
Save 50% on Limited Stock Clearance Products!
Learn More
Save 50% on Limited Stock Clearance Products!
Learn More
This is a 10-pack of the Optical Post Holder. The SPH-1 is a slimmed-down, low-cost post holder for 1/2 in. (12.7 mm) diameter SP-Series posts. The combination of a 25% reduction in the outer diameter and set-screw post clamping make this SPH post holder the slimmest post holder available today. The SPH posts have clearance holes in the base so they can be attached directly to an optical table or attached to a slotted base like the (M-)PHB-25 or (M-)PHB-50.
Specifications
- TypePost Holder Pack
- Height25.4 mm
- Thread Type1/4-20 (M6) CLR
- MaterialAluminum
- Pack Quantity10
- Inside Diameter12.7
- TypePost Holder Pack
- Height25.4 mm
- Thread Type1/4-20 (M6) CLR
- MaterialAluminum
- Pack Quantity10
- Inside Diameter12.7
Resources & Downloads
Other
SPH-1-PK RoHS Certificate(278 kB, PDF)
