Optical Post, 3 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, LaserClean

  • Type
    LaserClean Optical Post
  • Diameter
    12.7 mm  
  • Height
    76.2 mm  
  • Thread Type
    8-32 and 1/4-20
  • Material
    Stainless Steel
  • Pack Quantity
    1