Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. It was discontinued on Nov 22, 2021

Compact Air Mount, 4800 lb. Max. Load, 80 psi Max. Air Pressure

Specifications

  • Load Capacity per Isolator
    4800 lb  
  • Minimum Isolator Load
    1200 lb
  • Natural Frequency (Nominal), Max.
    5 Hz  
  • Natural Frequency (Nominal), Min.
    3 Hz  
  • Maximum Air Pressure
    80 psi  
  • Weight
    11.8 kg  
undefined
undefined