Compact Air Mount, 1200 lb. Max. Load, 80 psi Max. Air Pressure

  • Load Capacity per Isolator
    1200 lb  
  • Minimum Isolator Load
    300 lb
  • Natural Frequency (Nominal), Max.
    5 Hz  
  • Natural Frequency (Nominal), Min.
    3 Hz  
  • Maximum Air Pressure
    80 psi  
  • Weight
    2.5 kg