About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
2-56 Cap and Set Screw Kit, Stainless Steel, Refillable, Qty 1320




2-56 Cap and Set Screw Kit, Stainless Steel, Refillable, Qty 1320
Model: SK-5
Product Series Overview
Stainless Steel Screw Kits2-56 Stainless Steel Screw Kit. Assortment of (1320) 2-56 socket head cap screws, setscrews, nuts, washers and hex keys. Screw lengths from 0.188 to 0.375 inches. Includes a convenient storage box with labeled bins for easy identification. Refill packs available for each component.
| Description | Thread Type | Length (in.) | Qty | Refill Pack |
|---|---|---|---|---|
| Cap Screw, SST | 2-56 | 3/8 | 125 | |
| Cap Screw, SST | 2-56 | 5/16 | 135 | |
| Cap Screw, SST | 2-56 | 1/4 | 135 | |
| Cap Screw, SST | 2-56 | 3/16 | 165 | |
| Set Screw, SST | 2-56 | 1/4 | 190 | |
| Nut, SST | 2-56 | N/A | 200 | |
| Washer, Flat, SST | 2-56 | N/A | 350 | |
| 5/64" Hex Key, SST | N/A | N/A | 10 | |
| 0.0035" Hex Key, SST | N/A | N/A | 10 |
Specifications
- TypeScrew Kit
- Thread Type2-56
- MaterialStainless Steel
- TypeScrew Kit
- Thread Type2-56
- MaterialStainless Steel
Resources & Downloads
Other
SCREW KITS_RoHS2021.pdf(285.3 kB, PDF)

