About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
8-32 Cap Screw Kit, Stainless Steel, Refillable, Qty 737




8-32 Cap Screw Kit, Stainless Steel, Refillable, Qty 737
Model: SK-1
Product Series Overview
Stainless Steel Screw Kits8-32 Stainless Steel Screw Kit. Assortment of (737) 8-32 socket head cap screws, nuts and washers. Screw lengths from 0.25 to 1.25 inches. Includes a convenient storage box with labeled bins for easy identification. Refill packs available for each component.
| Description | Thread Type | Length (in.) | Qty | Refill Pack |
|---|---|---|---|---|
| Cap Screw, SST | 8-32 | 1 1/2 | 33 | |
| Cap Screw, SST | 8-32 | 1 1/4 | 21 | |
| Cap Screw, SST | 8-32 | 1 | 35 | |
| Cap Screw, SST | 8-32 | 3/4 | 38 | |
| Cap Screw, SST | 8-32 | 1/2 | 55 | |
| Cap Screw, SST | 8-32 | 3/8 | 70 | |
| Cap Screw, SST | 8-32 | 1/4 | 100 | |
| Nut, SST | 8-32 | N/A | 125 | |
| Washer, Flat, SST | 8-32 | N/A | 260 |
Specifications
- TypeScrew Kit
- Thread Type8-32
- MaterialStainless Steel
- TypeScrew Kit
- Thread Type8-32
- MaterialStainless Steel
Resources & Downloads
Other
SCREW KITS_RoHS2021.pdf(285.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | SK-21/4-20 Cap and Set Screw Kit, Stainless Steel, Refillable, Qty 1165 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-38-32 Set Screw Kit, Stainless Steel, Refillable, Qty 1563 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |



