Skip to Main Content
Skip to Footer
Products
Opto-Mechanics
Lab Supplies
Opto-mechanics Hardware
Stainless Steel Cap Screws
SH2S038
2-56 Cap Screw, 3/8 in. Long, Qty 50
2-56 Cap Screw, 3/8 in. Long, Qty 50
Model:
SH2S038
$9.60
In Stock
FREE 2-day shipping
on thousands of
products on Newport.com
Learn More
Add to cart
Compare
Add to List
Product Series Overview
Stainless Steel Cap Screws
2-56 Cap Screw, 3/8 in. Long, Stainless Steel, Pack of 50
Specifications
Technical Specs
Type
Cap Screw
Thread Type
2-56
Length
3/8 in.
Material
Stainless Steel
Quantity
50
Type
Cap Screw
Thread Type
2-56
Length
3/8 in.
Material
Stainless Steel
Quantity
50
Resources & Downloads
2D Product Drawings
Imperial Refill Packs.pdf
(424.4 kB, PDF)