Skip to Main Content
Skip to Footer
Products
Opto-Mechanics
Lab Supplies
Opto-mechanics Hardware
Stainless Steel Cap Screws
SH2MS08
M2 x 0.4 Cap Screw, 8 mm Long, Qty 50
M2 x 0.4 Cap Screw, 8 mm Long, Qty 50
Model:
SH2MS08
$9.60
In Stock
FREE 2-day shipping
on thousands of
products on Newport.com
Learn More
Add to cart
Compare
Add to List
Product Series Overview
Stainless Steel Cap Screws
M2 x 0.4 Cap Screw, 8 mm Long, Stainless Steel, Pack of 50
Specifications
Technical Specs
Type
Cap Screw
Thread Type
M2
Length
8 mm
Material
Stainless Steel
Quantity
50
Type
Cap Screw
Thread Type
M2
Length
8 mm
Material
Stainless Steel
Quantity
50
Resources & Downloads
2D Product Drawings
Metric Refill Packs.pdf
(545.2 kB, PDF)
Need help?
Contact an Applications Specialist by
sending us an email