Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Breadboard Plate, Solid Aluminum, 4 x 6 in., 1/4-20 Hole Grid

Specifications

  • Width
    4 in.
  • Length
    6 in.
  • Thickness
    0.5 in.
  • Working Surface
    Low reflective anodized aluminum
  • Surface Flatness
    ±0.02 in.
  • Microlocks
    No
  • Mounting Holes
    1/4-20
  • Number of Counterbored Holes
    Four 1/4 in. Located at corners - Inset 0.5" from edge
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Mounting Hole Pattern
    1.0 in. grid
  • Mounting Hole Borders
    0.5 in. borders
  • Core Design
    Solid Aluminum
  • Weight
    1.2 lb

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Solid Aluminum Optical Breadboard PlatesSA2-04X12Optical Breadboard Plate, Solid Aluminum, 4 x 12 in., 1/4-20 Hole Grid
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$91
SM Vernier Micrometer HeadsSM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105