Motorized Rotation Stage, 350 mm, High-Sensitivity, High Speed

Specifications

  • Angular Range
    ±170°
  • Maximum Speed
    40°/s
  • Minimum Incremental Motion
    1.0 mdeg
  • Maximum Torque
    250 N·m
  • Centered Load Capacity
    6500 N
  • Uni-directional Repeatability, Typical
    ±0.35 mdeg
  • Uni-directional Repeatability, Guaranteed
    ±1.0 mdeg
  • Bi-directional Repeatability, Typical
    ±0.6 mdeg
  • Bi-directional Repeatability, Guaranteed
    ±2.0 mdeg
  • Accuracy, Typical
    ±3.5 mdeg
  • Accuracy, Guaranteed
    ±5.0 mdeg
  • Wobble, Typical
    ±4.0 µrad
  • Wobble, Guaranteed
    ±8.0 µrad
  • Eccentricity, Typical
    ±1.4 µm
  • Eccentricity, Guaranteed
    ±2.0 µm
  • Inertia
    200 kgm2
  • Transversal Compliance
    0.1 µrad/Nm
  • Origin
    Optical, centered
  • Origin Repeatability
    ±0.5 mdeg
  • Encoder Resolution
    0.35 mdeg
  • MTBF
    20,000h (25% load, 10% duty cycle)
  • Diameter
    350 mm
  • Aperture Diameter
    280 mm
  • Connector Type
    DB15 Male for EOR & Origin/Dedicated connectors for motor.
  • Thread Type
    M6
  • Weight
    30 kg
  • Compliance
    RoHS 3, CE

Resources & Downloads

2D Product Drawings