Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Motorized Rotation Stage, 240 mm, High-Sensitivity, High Speed

Specifications

  • Angular Range
    ±170°
  • Maximum Speed
    40°/s
  • Minimum Incremental Motion
    1.0 mdeg
  • Maximum Torque
    130 N·m
  • Centered Load Capacity
    4000 N
  • Uni-directional Repeatability, Typical
    ±0.35 mdeg
  • Uni-directional Repeatability, Guaranteed
    ±1.0 mdeg
  • Bi-directional Repeatability, Typical
    ±0.6 mdeg
  • Bi-directional Repeatability, Guaranteed
    ±2.0 mdeg
  • Accuracy, Typical
    ±3.5 mdeg
  • Accuracy, Guaranteed
    ±5.0 mdeg
  • Wobble, Typical
    ±4.0 µrad
  • Wobble, Guaranteed
    ±8.0 µrad
  • Eccentricity, Typical
    ±0.8 µrad
  • Eccentricity, Guaranteed
    ±2.0 µm
  • Inertia
    100 kgm2
  • Transversal Compliance
    0.3 µrad/Nm
  • Origin
    Optical, centered
  • Origin Repeatability
    ±0.5 mdeg
  • Encoder Resolution
    0.35 mdeg
  • MTBF
    20,000h (25% load, 10% duty cycle)
  • Diameter
    240 mm
  • Aperture Diameter
    175 mm
  • Connector Type
    DB15 Male for EOR & Origin/Dedicated connectors for motor.
  • Thread Type
    M5
  • Weight
    16 kg
  • Compliance
    RoHS 3, CE

Resources & Downloads

2D Product Drawings