Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

One-Axis Translation Mount, 100 mm Travel, Up to 127.5 mm Wide Rectangular Optic

Specifications

  • Axes of Travel
    X
  • Travel Range
    100 mm
  • Optic Size
    up to 127.5 mm wide
  • Optic Thickness
    up to 5.1 mm
  • Drive Type
    Lead screw
  • Sensitivity
    2.8 μm
  • Vernier
    0.1 mm
  • Material
    Anodized aluminum
  • Weight
    111 g

Resources & Downloads

3D Product Models
2D Product Drawings
Other