Optical Table, 2 Tunable Dampers, 4 x 10 ft., 12 in., Double Density 1/4-20

  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Tuned Damping
    2 Narrowband Precision Tuned Dampers
  • Width
    4 ft.
  • Length
    10 ft.
  • Thickness
    12 in.
  • Working Surface
    3/16 in. thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.004 in. over 2 ft. square
  • Mounting Holes
    1/4-20
  • Mounting Hole Pattern
    1 in. grid, double density
  • Alpha-Numeric Grid Labels
    No
  • Mounting Hole Borders
    0.5 in.
  • Hole Sealing Type
    Easy clean conical cup, 0.63 in. deep, non-corrosive high impact polymer material
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
  • Bottom Skin Material
    3/16 in. thick carbon steel
  • Non-Magnetic Surface
    No
  • Weight
    1230 lb
  • Crated Weight
    1450 lb