About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale.
Tunable HeNe Laser, 543, 594, 604, 612, 633 nm, 500:1 Pol., 115V


Tunable HeNe Laser, 543, 594, 604, 612, 633 nm, 500:1 Pol., 115V
Model: R-30602
Clearance
Save 50% on Limited Stock Clearance Products!
Learn More
Save 50% on Limited Stock Clearance Products!
Learn More
The R-30602 Tunable HeNe Laser generates 500:1 linearly polarized outputs of five independent line selectable wavelengths: 543 nm, 594 nm, 604 nm, 612 nm, and 633 nm. Longitudinal mode frequency is approximately 428 MHz. Utilizing enhanced designs and superior optical components these HeNe lasers deliver unsurpassed operational stability and lifetimes. The mirror quality and performances are optimized to result in the highest quality HeNe lasers available in the market. The tunable HeNe laser product family offers a mode structure of TEM00 at all wavelengths. Class 3B.
Power Levels (min) - Beam Diameter:
543 nm = 0.3mW - 0.71mm
594 nm = 0.6mW - 0.74mm
604 nm = 0.5mW - 0.75mm
612 nm = 2.5mW - 0.76mm
633 nm = 4.0mW - 0.77mm
The 115 VAC power supply is included.
Available while supplies last! Comes with limited 1-month warranty.
Specifications
- Operating Wavelength543, 594, 604, 612 and 633 nm
- Polarization500:1
- Output Power0.3 mW
- Longitudinal Mode428 MHz
- Beam Diameter (1/e<sup>2</sup>)0.75 mm
- Beam Divergence Full Angle1.00 mrad
- Beam Drift, Long Term<0.2 mrad
- CDRH ClassIIIb
- Size445 x 120.6 x 95.7 mm
- Noise01
- Spatial ModeTEMoo
- ApplicationsLaser Alignment, Metrology, Particle Measurement, Velocimetry, Flow Cytometry, Confocal Microscopy
- Power Requirements115 VAC, 50 Hz
- Power Supply Size104.8 x 38.1 x 165.1 mm
- Operating Wavelength543, 594, 604, 612 and 633 nm
- Polarization500:1
- Output Power0.3 mW
- Longitudinal Mode428 MHz
- Beam Diameter (1/e<sup>2</sup>)0.75 mm
- Beam Divergence Full Angle1.00 mrad
- Beam Drift, Long Term<0.2 mrad
- CDRH ClassIIIb
- Size445 x 120.6 x 95.7 mm
- Noise01
- Spatial ModeTEMoo
- ApplicationsLaser Alignment, Metrology, Particle Measurement, Velocimetry, Flow Cytometry, Confocal Microscopy
- Power Requirements115 VAC, 50 Hz
- Power Supply Size104.8 x 38.1 x 165.1 mm
