PD Detector Module, IR, 1000-1600 nm, Inc. SHG Crystal, PulseScout2

Model PSCOUT2-IR-PD is the PD detector module to allow an existing Base Model PulseScout2 Autocorrelator to measure pulses between 1000 – 1600 nm wavelength. Combine this unit with PSCOUT2-BASE.
The PulseScout2™ autocorrelators are a versatile, easy-to-use diagnostic tool for measuring ultrafast pulses. This autocorrelator family is capable of measuring pulse widths from both high repetition rate (MHz) oscillators and low repetition rate (kHz) amplifiers from visible to IR wavelength range. CE compliant.
Includes SHG Crystal for specified wavelength.
The PulseScout2™ autocorrelators are a versatile, easy-to-use diagnostic tool for measuring ultrafast pulses. This autocorrelator family is capable of measuring pulse widths from both high repetition rate (MHz) oscillators and low repetition rate (kHz) amplifiers from visible to IR wavelength range. CE compliant.
Includes SHG Crystal for specified wavelength.
Broad Ultrafast Pulse Width Capability
The PulseScout2 is a Michelson interferometer based autocorrelator capable of measuring pulse widths from 20 fs to 3.5 ps in the 420 -1600 nm wavelength range. It requires horizontally polarized input with a minimum beam diameter of 2 mm (1/e2). The base model contains the optical head shown on the left and control unit shown on the right. Interchangeable detector modules are offered but are not included with the base model.
Interchangeable Detector Modules
The PulseScout Detector modules are available in BLUE (420 - 550nm), RED (520 - 750nm), NIR (700 - 100nm), and IR (1000 - 1600nm). Two versions are offered for each wavelength range: photomultiplier tube PMT models for high repetition rate (MHz) oscillators (such as Tsunami®) and photodiode detector PD models for low repetition rate (kHz) amplifiers (such as Spitfire® Ace™). Each detector comes with a low-pass filter and SHG crystal.
Easy to Set up and Reconfigure
The PulseScout2 optical head in base model does not include a detector module. Interchangeable detector modules can be used with the same autocorrelator optical head. You can simply replace the detector module to change the wavelength range or detector type in seconds.
Built-in Target for Easy Alignment
Alignment is straight-forward with the built-in target and crosshair, and can be done easily even for first time users, making this autocorrelator an ideal diagnostic tool for all of your ultrafast applications.
Collinear and Non-Collinear Configurations
Easy alignment is performed in collinear mode and switching to non-collinear mode gives you a background and interference free measurement.
Specifications
- CE CertifiedYes
- Detector TypePhotodiode
- Minimum Optical Power2 mW
- Repetition Rate< 1 MHz
- Scan Range150 fs - 15 ps
- Spectral Range1000 - 1600 nm
Resources & Downloads
Literature
PulseScout2 Autocorrelator Datasheet(887.8 kB, PDF)
Software
pulseScout2 Control Software(214.4 MB, ZIP)
Manuals
PulseScout2_Manual_v1.1.pdf(52.4 MB, PDF)






