Optical Post, 3.0 in. Height, 1 in. Diameter, 8-32 Thread, LaserClean

The PS-3E-LC Precision Ground Stainless Steel Optical Pedestal Extention is 1.0 in. diameter with a 3.0 in. height and 8-32 threads at each end. Optical pedestal extensions and spacers allow for many in between optical pedestal mounting heights. One mounting screw is included and pre-installed.
Specifications
- TypeLaserClean Pedestal Extension
- Height76.2 mm
- Thread Type8-32
- MaterialStainless Steel
- Diameter25.4 mm
Resources & Downloads
2D Product Drawings
PS-E Posts Drawing(186.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-3EOptical Post, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |



