Optical Post, 1.0 in. Height, 1 in. Diameter, 8-32 Thread, LaserClean

  • Type
    LaserClean Pedestal Extension
  • Height
    25.4 mm  
  • Thread Type
    8-32
  • Material
    Stainless Steel
  • Diameter
    25.4 mm  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C