Sorry, this product is no longer offered for sale. It was discontinued on Aug 11, 2020.

Photodiode Burn-In System, APD, PD

Technical Specs

  • Type
    Photodiode Reliability and Burn-In System
  • Capacity
    Up to 1408 devices
  • Diode Temperature Range
    40 to 180°C
  • Control Loop
    Constant Current, Constant Voltage modes
  • Current Range
    APD: 10 to 2000µA
    PD: 5 to 1000nA
  • Compliance Voltage
    APD: -60 to 60V
    PD: -20 to 20V
  • Photodiode Measurement
    Dark Current Measurement:
    APD: 10 to 2000µA
    PD: 5 to 1000nA
  • Software
    ReliaTest™
  • Drive Type
    Parallel
  • Diode Temperature Accuracy
    ± 2.0°C
  • Temperature Stability
    ±0.5°C
  • Dimensions
    800 x 800 x 1900 mm
  • Device Type
    TO-CAN, CoC, Custom
  • Power Requirements
    115/230 VAC; 50/60 Hz; Single Phase; 6A
  • Output Current Accuracy
    APD: ±2µA
    PD: ±10nA