About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Swivel Position Retainer, Magnetic Base, Stainless Steel


Swivel Position Retainer, Magnetic Base, Stainless Steel
Model: PRR
In Stock
Product Series Overview
Optical Post and Base Position RetainersThe PRR swivel position retainer allows optical components to be removed and inserted repeatably in an optical system. Its one arm is designed with two contact points to hold positions of round optical components. The other flat arm ensures precise repositioning of squared-off components without unwanted rotational errors. The retainer features a swivel head for 270° rotational adjustment, providing maximized mounting flexibility on the optical table. Its base incorporates a ring magnet, holding the retainer in place prior to finding the most suitable mounting hole on the optical table and securing it with a 1/4-20 or M6 cap screw.
Specifications
- TypePosition Retainer
- Thread Type1/4-20 (M6) Slot
- MaterialStainless Steel
- TypePosition Retainer
- Thread Type1/4-20 (M6) Slot
- MaterialStainless Steel
Resources & Downloads
Other
MKS EU RoHS3 - PRR(223.9 kB, PDF)