Fixed Position Retainer, Compact, Aluminum

The PRF fixed position retainer is an economic compact solution for use with optical posts and pedestals. It marks the position of the optical component and allows the component to be repositioned in the identical location repeatably. It is also compatible with square components. The flat arm design ensures precise repositioning without unwanted rotational errors.
Specifications
- TypePosition Retainer
- Thread Type1/4-20 (M6) Slot
- MaterialAluminum
Resources & Downloads
Other
MKS EU RoHS3 - PRF(223.7 kB, PDF)