Post Holder Base, Slim, Open Slot, 0.5 in. Thick, 1/4-20

Specifications

  • Type
    Post Holder Base
  • Thread Type
    1/4-20
  • Material
    Aluminum
  • Height
    12.7 mm
  • Pack Quantity
    1.0

Resources & Downloads

3D Product Models
2D Product Drawings
Other