About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Post Holder Base, Slim, Open Slot, 0.25 in. Thick, 1/4-20


Post Holder Base, Slim, Open Slot, 0.25 in. Thick, 1/4-20
Model: PHB-25
Quantity Discount
Save 10% when ordering 10 or more!
Discount applied in cart.
Save 10% when ordering 10 or more!
Discount applied in cart.
Product Series Overview
Open Slotted BasesThe PHB-25 is a slotted base designed to provide mounting for the SPH series of slim post holders. It has an open slot to allow greater maneuverability in tight spaces and with its threaded hole, it can also be used as a table clamp for securing plates or breadboards to an optical table.
Specifications
- TypePost Holder Base
- Thread Type1/4-20
- MaterialAluminum
- Height6.4 mm
- Pack Quantity1.0
- TypePost Holder Base
- Thread Type1/4-20
- MaterialAluminum
- Height6.4 mm
- Pack Quantity1.0
Resources & Downloads
Other
PHB-25 RoHS Certificate(279.2 kB, PDF) PHB-25_RoHS2021.pdf(687 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CR-1Construction Rail, 1 x 5 in., 1/4-20 | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |



