Skip to Main Content
Skip to Footer
Products
Optical Tables & Isolation Systems
Optical Table Supports
Optical Table Frame Support Accessories
Optical Table System Bottom Shelves
OTS-BSH-8
Bottom Shelf, 8 foot long OTS System
Bottom Shelf, 8 foot long OTS System
Model:
OTS-BSH-8
$1,560
2 Weeks
Add to cart
Compare
Add to List
Product Series Overview
Optical Table System Bottom Shelves
The OTS-BSH-8 Bottom Shelf works with OTS systems with a 8 foot length.
Specifications
Technical Specs
Width
20.4 in.
Length
90.8 in.
Maximum Payload
200 lb
Width
20.4 in.
Length
90.8 in.
Maximum Payload
200 lb
Resources & Downloads
Manuals
SmartTable OTS User's Manual
(1.2 MB, PDF)
2D Product Drawings
OTS-BSH OUTLINE.PDF
(28.1 kB, PDF)
Related Products
Frequently Purchased Together
Compare
Description
Compatibility
Drawings, CAD & Specs
Avail.
Price
OTS-HG-8
Hip Guard and Perimeter Bar, 8 ft Long OTS & INT System
UNIVERSAL
2 Weeks
$842
Cart
OHS-OTS-8
Overhead Shelf, Mounted, 8 ft. Length
UNIVERSAL
Contact Us
$2,495
Cart
Need help?
Contact an Applications Specialist by
sending us an email