About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Raman Longpass Edge Filter, ODiate®, 25.0 mm, 785 nm Laser Line




Raman Longpass Edge Filter, ODiate®, 25.0 mm, 785 nm Laser Line
Model: OD8-RLP785-B
Product Series Overview
ODiate Raman Edge FiltersThe OD8-RLP785-B Raman Edge Filter is specified for the 785 nm laser line for Raman applications. The filter is manufactured to provide ≥ OD6 laser line rejection and steep transition of 1% to Tabs ≥ 90% and ≥ 93% average over the 795 nm to 1700 nm transmission range. These filters enable the detection of low-wavenumber Raman signals with exceptional sensitivity and a high signal-to-noise ratio. They support applications including Raman spectroscopy, portable Raman analyzers, and industrial Raman probes, providing versatile solutions for both laboratory and field use.
Specifications
- TypeRaman Longpass Filter
- SizeØ25.0 mm
- MaterialFused Silica
- Thickness2.0 mm (substrate)
3.5 mm (housing)
- Humidity ResistancePer MIL-STD-810F, Meth 507.3, procedure III, modified to 5 cycles
- Angle of Incidence0° ± 2°, random polarization
- TypeRaman Longpass Filter
- SizeØ25.0 mm
- MaterialFused Silica
- Thickness2.0 mm (substrate)
3.5 mm (housing)
- Humidity ResistancePer MIL-STD-810F, Meth 507.3, procedure III, modified to 5 cycles
- Angle of Incidence0° ± 2°, random polarization
Resources & Downloads
Literature
ODiate Raman Edge Filter Datasheet(1.2 MB, PDF)
Other
OD8-RLP785-B Transmission Plot(408.8 kB, XLSX)
