New Raman Longpass Edge Filter, ODiate®, 25.0 mm, 532 nm Laser Line

Technical Specs

  • Type
    Raman Longpass Filter
  • Size
    Ø25.0 mm
  • Material
    Fused Silica
  • Thickness
    2.0 mm (substrate)
    3.5 mm (housing)
  • Humidity Resistance
    Per MIL-STD-810F, Meth 507.3, procedure III, modified to 5 cycles
  • Angle of Incidence
    0° ± 2°, random polarization