Fluorescence Filter Set, ODiate®, Cy5™ Fluorophore

The OD8-FF2030 ODiate® Fluorescence Filter Set has been designed for excellent epi-fluorescence imaging of Cy5™ and similar fluorophores. The filter set includes one
Alternate Fluorophores
In addition to Cy5™ the following fluorophores are also compatible with this set:
Abberior STAR 635, Abberior STAR RED, Alexa Fluor® 647, Alexa Fluor® 660, APC, ATTO 635, ATTO 647, ATTO 655, BODIPY® 650/665-X, C5-Thiacyanine, Carboxynapthofluorescein, CellMask Deep Red, CF 640R, CF 647, DiD, DRAQ5, DY-635, DY-636, DY-647, DY-650, DY-651, DY-656, EVOblue-30, FluoSpheres® Dark Red, HCS CellMask Deep Red, HCS NuclearMask Deep Red, HiLyte Fluor 647, HiLyte Plus 647, LIVE/DEAD® Fixable Far Red Dead Cell Stain, MitoTracker® Deep Red, Nile Blue (EtOH), Nile Blue (MeOH), NirFP, Oxazine 1, PromoFluor-647, Quasar® 670, Spectrum Far Red, SYTO® 60, SYTO® 62, Vybrant® DyeCycle Ruby.
Optimized Coatings and Engineering Expertise
Newport pushed the boundaries with the introduction of our ODiate Fluorescence Filter Sets, to allow customers to fully optimize their system performance. Our expert engineering team has been involved from the first stage of design to ensure that we exceed your requirements and continues through the entire process of continual production deliveries.
Environmental Stability and Physical Durability
The coating systems used to produce ODiate filters use a dense sputtering process to provide robust environmental reliability to meet the highest demands for thin-film coatings. The resulting highly durable coatings meet or exceed testing procedures including humidity, thermal shock, adhesion, chemical resistance, and moderate abrasion per U.S. Military and international standards.
Specifications
- TransmissionExcitation & Emission Filters: Tavg ≥ 96% over passband
- ReflectionDichroic Beamsplitters: Ravg ≥ 98% over Excitation passband
- Angle of IncidenceExcitation & Emission Filters: 0-5°
Dichroic Beamsplitters: 45±1.5° - ParallelismExcitation & Emission Filters: ≤ 10 arcseconds
Dichroic Beamsplitters: ≤ 5 arcsecond - MaterialExcitation & Emission Filters: BOROFLOAT® 33
Dichroic Beamsplitters: Fused Silica
- DimensionsExcitation & Emission Filters: 25 mm
Dichroic Beamsplitters: 25.2 x 35.6 mm - FluorophoresCy5™
- Surface Quality60-40 Scratch-Dig over clear aperture
Resources & Downloads
Literature
ODiate Fluorescence Filter Sets Datasheet(1.7 MB, PDF)
Other
OD8-FFS2030 Cy5 Plots(936 kB, XLSX)




