Fluorescence Filter Set, ODiate®, TRITC Fluorophore

The OD8-FF2020 ODiate® Fluorescence Filter Set has been designed for excellent epi-fluorescence imaging of TRITC and similar fluorophores. The filter set includes one
Alternate Fluorophores
In addition to TRITC the following fluorophores are also compatible with this set:
5-TAMRA (MeOH), Abberior CAGE 552 (uncaged), Abberior FLIP 565 (on state), Alexa Fluor® 546, Alexa Fluor® 555, ATTO 550, BODIPY® TMR-X, C3-Thiacyanine (EtOH), C3-Thiacyanine (PrOH), Calcium Orange, CellMask Orange, CF 543, CF 555, CF 568, Cy®3, DiI, DiIC18 (3), DsRed, DsRed Express, DsRed Tandem-Dimer2, dTomato, DY-547, DY-554, DY-555, E2-Orange, FluoSpheres® Orange, HCS CellMask Orange, HiLyte Fluor 555, HiLyte Plus 555, Magnesium Orange, Merocyanine 540, MitoTracker® Orange, mOrange, mOrange2, OFP, PO-PRO-3, Pontamine Fast Scarlet 4B, POPO-3, Pro-Q® Diamond, PromoFluor-546, PromoFluor-555, Quasar® 570, R-phycoerythrin, Rhod-2, Rhodamine (phalloidin), Rhodamine B, Rose Bengal, Spectrum Orange, SYTOX® Orange, TagRFP, tdTomato, Tetramethylrhodamine (TAMRA, TRITC), TurboRFP.
Optimized Coatings and Engineering Expertise
Newport pushed the boundaries with the introduction of our ODiate Fluorescence Filter Sets, to allow customers to fully optimize their system performance. Our expert engineering team has been involved from the first stage of design to ensure that we exceed your requirements and continues through the entire process of continual production deliveries.
Environmental Stability and Physical Durability
The coating systems used to produce ODiate filters use a dense sputtering process to provide robust environmental reliability to meet the highest demands for thin-film coatings. The resulting highly durable coatings meet or exceed testing procedures including humidity, thermal shock, adhesion, chemical resistance, and moderate abrasion per U.S. Military and international standards.
Specifications
- TransmissionExcitation & Emission Filters: Tavg ≥ 96% over passband
- ReflectionDichroic Beamsplitters: Ravg ≥ 98% over Excitation passband
- Angle of IncidenceExcitation & Emission Filters: 0-5°
Dichroic Beamsplitters: 45±1.5° - ParallelismExcitation & Emission Filters: ≤ 10 arcseconds
Dichroic Beamsplitters: ≤ 5 arcsecond - MaterialExcitation & Emission Filters: BOROFLOAT® 33
Dichroic Beamsplitters: Fused Silica
- DimensionsExcitation & Emission Filters: 25 mm
Dichroic Beamsplitters: 25.2 x 35.6 mm - FluorophoresTRITC
- Surface Quality60-40 Scratch-Dig over clear aperture
Resources & Downloads
Literature
ODiate Fluorescence Filter Sets Datasheet(1.7 MB, PDF)
Other
OD8-FFS2020 TRITC Plots(895.3 kB, XLSX)




