Fluorescence Filter Set, ODiate®, FITC Fluorophore

  • Transmission
    Excitation & Emission Filters: Tavg ≥ 96% over passband
  • Reflection
    Dichroic Beamsplitters: Ravg ≥ 98% over Excitation passband
  • Angle of Incidence
    Excitation & Emission Filters: 0-5°
    Dichroic Beamsplitters: 45±1.5°
  • Parallelism
    Excitation & Emission Filters: ≤ 10 arcseconds
    Dichroic Beamsplitters: ≤ 5 arcsecond
  • Material
    Excitation & Emission Filters: BOROFLOAT® 33
    Dichroic Beamsplitters: Fused Silica
  • Dimensions
    Excitation & Emission Filters: 25 mm
    Dichroic Beamsplitters: 25.2 x 35.6 mm
  • Fluorophores
    FITC
  • Surface Quality
    60-40 Scratch-Dig over clear aperture