Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Guide Rod, 6 mm, 4-40 Thd, 18 in. Length, 1 in. Optics Cage Plus

Specifications

  • Type
    Guide Rod
  • Thread Type
    4-40
  • Length
    457.2 mm
  • Material
    Stainless Steel
  • Diameter
    6.0 mm

Resources & Downloads

3D Product Models
Other
2D Product Drawings