Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Off-Axis Paraboloidal Reflector, 44.5 mm Clear Aperture, 200-10,000 nm

Specifications

  • Coating Type
    Bright Rhodium
  • Wavelength Range
    200-10,000 nm
  • Mirror Shape
    Off-axis Parabolic
  • Height
    57.2 mm  
  • Material
    Electro Deposited Nickel
  • Wavelength Region
    Broadband
  • Surface Quality
    80-50 scratch-dig
  • Clear Aperture
    44.5 mm
  • Bolt Circle
    28.6 mm  
  • CA
    44.5 mm  
  • F 1
    19.1 mm  
  • F 2
    28.6 mm  
  • V
    38.1 mm  
  • Size Tolerance
    ±0.25 mm

Resources & Downloads

2D Product Drawings