Vibration Isolation Mount, Neoprene, Top Plate, 25 lb., M6 or 1/4-20

  • Load Capacity per Isolator
    11.3 kg  
  • Isolator Height
    26.4 mm
  • Base size
    Ø50 mm
  • Natural Frequency, Vertical Min.
    16 Hz
  • Natural Frequency, Horizontal Min.
    16 Hz
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C