Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

MEMS Fiber-Optic Switch, 1x2, TTL Controls, Bare Fiber

Specifications

  • Type
    1x2 Switch
  • Fiber Type
    Singlemode
  • Fiber Connector
    Bare Fiber Pigtail
  • Operating Wavelength
    1290 to 1330 & 1530 to 1570 nm
  • Maximum Insertion Loss
    0.7 dB
  • Maximum Optical Power
    500 mW
  • Isolation/Cross Talk
    -50 dB max.
  • Maximum Back Reflection
    -50 dB
  • Switching Time
    10 ms max.
  • Durability
    10⁹ cycles min.
  • Polarization Dependent Loss, Maximum
    0.10 dB
  • Power Requirements
    4.75 VDC Min.
  • Operating Temperature
    -5 to 70°C
  • Storage Temperature
    -40 to 85° C
undefined
undefined