New Flexure Optic Mount, Bi-Directional Clear Edge, 1.0 in., Threaded Mounting

  • Type
    Industrial
  • Mechanism
    Flexure
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    2
  • Actuator Drive
    Allen-Key
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    80 TPI
  • Adjustments
    θx, θy
  • Angular Range
    ±2.5°
  • Optic Loading
    Front
  • Material
    Stainless Steel
  • Drive Type
    Allen-Key, locking
  • Optical Axis Height
    1.0 in.
  • Optic Thickness
    0 to 3 mm
  • Optic Mounting
    Threaded
  • Special Features
    Bi-Directional Clear Edge
  • Weight
    190 g
  • Beam Diameter
    9.0 mm max. @ 45° AOI