New Flexure Optic Mount, Bi-Directional Clear Edge, 0.5 in., Set Screw Mounting

  • Type
    Industrial
  • Mechanism
    Flexure
  • Optic Diameter
    12.7 mm
  • Number of Actuators
    2
  • Actuator Drive
    Allen-Key
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    80 TPI
  • Adjustments
    θx, θy
  • Angular Range
    ±2.5°
  • Optic Loading
    Front
  • Material
    Stainless Steel
  • Drive Type
    Allen-Key, locking
  • Optical Axis Height
    0.625 in.
  • Optic Thickness
    2 to 3.5 mm
  • Optic Mounting
    Set Screw
  • Special Features
    Bi-Directional Clear Edge
  • Weight
    54 g
  • Beam Diameter
    3.2 mm max. @ 45° AOI